IESNA:LM-63-2002
[TEST]P955323
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8B-760-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 70 CRI, 5700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]49067
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 292.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
5757.1 7208.4 8520.4 9536 10364.3 10832.8 11053.2 11131.7 11529.4 12380.4
13786.1 15561.6 17309.2 18704.8 19925.6 21040.1 21744.2 21924 21490.9 20394.2
18180.5 14353.5 11848.5 9923.6 7859.3 5529.1 3634.6 2548 1988.3 1717.2
1557.7 1309.5 1109.4 385 187.4 30.4 0
5757.1 7259 8583.7 9617.1 10376.9 10891.1 11154.5 11228 11557.2 12324.7
13624 15364 17078.8 18522.5 19755.9 20870.4 21706.2 22007.6 21731.5 20802
18953 15417.2 12327.2 10351.6 8312.7 6028.1 3963.9 2674.7 2051.6 1778
1572.9 1329.7 1119.5 476.2 200.1 38 0
5757.1 7195.7 8495.1 9538.6 10351.6 10941.8 11268.5 11407.8 11666.1 12355.1
13461.9 15006.9 16653.2 18104.5 19277.2 20214.4 21093.3 21521.3 21412.4 20670.3
19183.5 16754.6 13355.5 10984.8 8961.1 6747.4 4505.9 2993.8 2213.7 1838.8
1623.5 1413.3 1210.7 924.5 471.1 55.7 0
5757.1 7195.7 8457.1 9498 10366.8 11032.9 11478.7 11711.7 11954.9 12486.8
13309.9 14508 15931.4 17296.6 18395.8 19297.5 20054.8 20667.8 20832.4 20589.2
19695.2 18036.2 15706 12947.7 10351.6 8044.2 5625.4 3601.7 2456.8 1869.2
1613.4 1400.6 1195.5 952.3 668.7 260.9 0
5757.1 6983 8206.3 9275.2 10192 11002.5 11648.4 12076.5 12350 12770.4
13454.3 14333.2 15470.4 16627.9 17668.9 18565.5 19295 19943.4 20404.3 20528.4
20282.8 19528 18064 15850.3 13264.3 10622.6 7915 5217.6 3277.5 2198.5
1676.7 1489.3 1294.3 987.8 666.1 207.7 0
5757.1 6871.5 7975.8 9016.8 9979.3 10870.8 11681.3 12322.1 12757.8 13165.6
13677.2 14411.7 15262.7 16273.3 17291.5 18304.6 19165.8 19839.5 20348.6 20769.1
21095.8 20986.9 20528.4 19487.5 17689.2 15359 12362.7 9480.3 6375.1 3936
2553.1 1745.1 1263.9 764.9 385 101.3 0
5757.1 6658.8 7618.7 8598.9 9551.2 10485.8 11387.5 12190.4 12856.6 13391
13933 14525.7 15176.6 15987.1 16916.7 17970.3 19054.4 20100.4 21027.4 21843
22585.1 23400.7 23767.9 23995.9 23945.2 22911.8 20938.8 17795.5 13636.7 9237.2
5331.6 2768.4 1413.3 815.6 397.7 136.8 0
5757.1 6496.7 7266.6 8107.5 8978.8 9802 10685.9 11544.6 12370.3 13099.7
13829.2 14505.4 15118.4 15779.4 16473.4 17218.1 18081.8 19059.4 20128.3 21263
22501.5 24279.5 25715.6 26592 27589.9 28311.8 28405.5 27435.4 24912.7 20829.9
15176.6 9794.4 4992.2 2036.4 726.9 141.8 0
5757.1 6205.4 6747.4 7375.6 8064.5 8793.9 9536 10270.6 10997.5 11744.7
12527.3 13251.7 14039.4 14862.5 15718.6 16577.3 17529.6 18598.4 19781.3 21121.1
22686.4 25059.6 27415.2 29028.6 31087.7 33511.6 36105.2 37835.2 37465.4 33982.7
26812.4 17382.7 7373 2251.7 709.2 146.9 0
5757.1 6154.7 6694.2 7271.7 7922.6 8611.6 9315.7 10017.3 10711.3 11415.4
12109.4 12828.7 13588.5 14411.7 15262.7 16146.7 17129.4 18216 19431.7 20817.2
22379.9 24892.5 27265.7 29013.4 31214.4 33856.1 36687.8 38491.2 38149.2 34446.3
26652.8 16298.7 6245.9 1724.8 557.2 126.6 0
5757.1 5962.2 6240.9 6615.7 7069.1 7563 8061.9 8586.2 9128.3 9675.3
10227.5 10797.4 11372.3 11980.2 12633.7 13325.1 14085 14946.1 15984.6 17169.9
18613.6 20908.4 22648.4 24365.7 26460.3 28980.4 31346.1 32371.9 31300.5 27215.1
20090.3 11182.4 3224.3 676.3 225.4 50.7 0
5757.1 5820.4 5977.4 6202.9 6514.4 6851.3 7218.5 7595.9 7978.4 8386.1
8783.8 9166.2 9561.4 9954 10369.3 10807.5 11268.5 11828.2 12476.6 13317.5
14533.3 16042.8 17071.2 18221.1 19596.4 21095.8 22119.1 21761.9 19973.8 16620.3
12003 6142.1 2003.5 597.7 205.2 48.1 0
5757.1 5693.8 5716.6 5820.4 5990.1 6164.9 6395.4 6623.3 6848.7 7084.3
7289.4 7474.3 7628.8 7770.7 7869.4 7932.8 7996.1 8039.1 8110.1 8274.7
8669.8 8902.8 8945.9 9032 9166.2 9287.8 8956 7904.9 6405.5 4746.5
3226.8 1828.7 916.9 387.5 187.4 65.9 0
5757.1 5427.8 5232.8 5131.5 5121.3 5161.9 5230.3 5306.2 5359.4 5392.4
5389.8 5326.5 5227.7 5088.4 4903.5 4678.1 4407.1 4126 3867.6 3627
3378.8 3158.4 2973.5 2821.6 2689.8 2555.6 2388.4 2163 1851.5 1433.6
1043.5 767.4 531.9 341.9 195 55.7 0
5757.1 5182.1 4825 4668 4630 4662.9 4733.8 4809.8 4847.8 4837.7
4784.5 4690.8 4554 4384.3 4186.7 3984.1 3773.9 3563.7 3356 3128
2897.5 2689.8 2537.9 2446.7 2411.2 2416.3 2411.2 2340.3 2165.6 1874.3
1426 982.7 688.9 453.4 225.4 50.7 0
5757.1 4989.6 4559.1 4389.4 4397 4493.2 4599.6 4668 4673 4627.4
4538.8 4412.2 4262.7 4090.5 3908.1 3728.3 3538.3 3338.2 3133.1 2943.1
2798.8 2674.7 2591.1 2537.9 2492.3 2439.1 2355.5 2269.4 2163 1993.3
1735 1362.7 894.1 493.9 235.6 50.7 0
5757.1 4804.7 4361.5 4247.5 4318.4 4450.2 4554 4604.7 4584.4 4505.9
4384.3 4239.9 4072.8 3908.1 3733.4 3563.7 3447.2 3307.9 3133.1 2993.8
2900.1 2776 2580.9 2426.4 2325.1 2226.3 2125 2023.7 1932.5 1849
1750.2 1590.6 1301.9 997.9 585.1 141.8 0
5757.1 4700.9 4257.7 4194.3 4315.9 4442.6 4546.4 4576.8 4528.7 4404.6
4255.1 4085.4 3903.1 3741 3601.7 3523.1 3429.4 3333.2 3239.5 3031.8
2846.9 2700 2553.1 2416.3 2274.5 2150.4 2028.8 1917.3 1800.8 1666.6
1534.9 1415.8 1241.1 1071.4 749.7 291.3 0
5757.1 4612.3 4191.8 4184.2 4318.4 4440 4531.2 4541.3 4467.9 4333.6
4163.9 3976.5 3809.4 3654.8 3551 3462.4 3348.4 3193.9 3057.1 2892.5
2765.8 2624 2484.7 2358 2251.7 2142.8 2026.3 1907.2 1767.9 1613.4
1443.7 1294.3 1101.8 833.3 552.2 230.5 0
5757.1 4561.6 4158.9 4181.7 4328.6 4447.6 4528.7 4513.5 4419.8 4260.2
4062.6 3877.7 3720.7 3601.7 3545.9 3411.7 3204 2963.4 2867.1 2786.1
2641.7 2530.3 2434 2292.2 2185.8 2102.2 1993.3 1864.2 1709.6 1540
1355.1 1274 1096.7 716.8 521.8 319.1 0
5757.1 4551.5 4138.6 4184.2 4331.1 4452.7 4526.1 4505.9 4391.9 4212.1
4012 3829.6 3675.1 3601.7 3515.5 3345.8 3041.9 2841.8 2791.2 2692.4
2565.7 2429 2299.8 2201 2140.2 2087 1988.3 1866.7 1719.8 1550.1
1370.3 1415.8 1129.6 754.8 574.9 212.8 0
5757.1 4551.5 4136.1 4191.8 4333.6 4455.2 4523.6 4513.5 4402 4214.6
4012 3827.1 3672.6 3604.2 3507.9 3335.7 3019.1 2844.3 2803.8 2689.8
2558.1 2408.7 2302.3 2170.6 2152.9 2087 1985.7 1866.7 1729.9 1547.5
1375.3 1395.6 970.1 780.1 567.4 205.2 0
